Note: For additional Si124-Series support resources, please visit Support.FLIR.com.
FLIR Si124-PD
Industrial Acoustic Imaging Camera for Partial Discharge Detection
Limited sales through FLIR team. Request info below.
The FLIR Si124-PD acoustic imaging camera can help you detect partial discharge from high-voltage electrical systems up to 10 times faster than traditional methods. Built with 124 microphones, this lightweight, one-handed solution produces a precise acoustic image that visually displays ultrasonic information, even in loud industrial environments. The acoustic image is transposed in real time on top of a digital camera picture, which allows you to accurately pinpoint the source of the sound. The Si124-PD features a plugin that enables users to import acoustic images to FLIR Thermal Studio suite for offline editing, analysis, and advanced report creation. Field analysis and reporting can also be done using the FLIR Acoustic Camera Viewer cloud service. Through a regular maintenance routine, the FLIR Si124-PD can help facilities save money on utility bills.
Available in additional models which include a cordless battery option: the Si124-LD for leak-detection applications, or the Si124 for both electric utility and leak-detection applications. View the models in the related products section below.
Accessories
Resources & Support
Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download
FLIR Si124 PD Firmware v21H1

Datasheet
FLIR Si124-PD Corded Datasheet

Datasheet
FLIR Si124-PD Cordless Datasheet

User Manual
FLIR Si124 User Manual

Application Story
Partial Discharge Monitoring Application Note - Using Acoustic Imaging For Partial Discharge Monitoring

Application Story
Leak Detection in Compressed Air Systems: Air Power East Case Study

Warranty
FLIR Solutions Acoustic Camera Limited Warranty

Brochure
FLIR Global Utility Market Brochure

Brochure
FLIR Renewable Energy Wind Power Brochure
Chat
Press the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
Phone
International Line:
(+1) 805 392 3775
Local Number:
(+44) 0800 051 7865
Service, Repair and Calibration
Americas
Service Center Contact |
Phone |
Submit an RMA |
Email Us |
---|---|---|---|
United States |
Toll Free: (+1) 866 477 3687 Local: (+1) 603 324 7600 |
||
Canada | 800 613 0507 | Submit an RMA | |
South & Central America | 0800 878 2486 | ||
Europe |
|||
Belgium | +32 (0)56 363 041 | ||
Estonia | +3726063976 | ||
Germany | +49 (0) 69 95 00 900 | ||
Italy | +390294753491 | ||
Sweden | +46 (0) 8 753 26 54 | ||
United Arab Emirates | +971 4 802 4999 | ||
United Kingdom | +44 (0)1732 220 011 | ||
Asia Pacific |
|||
Australia | +61 (0) 3 9550 2800 | ||
China | +86 (0) 21-5169-7628 | ||
India Delhi | +91 11 47212002 | ||
India Faridabad | +91 (129) 431-5031/32 | ||
Japan | 81-3-6721-6648 | ||
Singapore | +65 8787 0884 | ||
South Korea | (02)565-2724 |