FLIR Si124-PD

Industrial Acoustic Imaging Camera for Partial Discharge Detection

£14,599.00 ex. VAT
£17,518.80 inc. VAT (20 %)
Product Variations

Limited sales through FLIR team. Request info below.
The FLIR Si124-PD acoustic imaging camera can help you detect partial discharge from high-voltage electrical systems up to 10 times faster than traditional methods. Built with 124 microphones, this lightweight, one-handed solution produces a precise acoustic image that visually displays ultrasonic information, even in loud industrial environments. The acoustic image is transposed in real time on top of a digital camera picture, which allows you to accurately pinpoint the source of the sound. The Si124-PD features a plugin that enables users to import acoustic images to FLIR Thermal Studio suite for offline editing, analysis, and advanced report creation. Field analysis and reporting can also be done using the FLIR Acoustic Camera Viewer cloud service. Through a regular maintenance routine, the FLIR Si124-PD can help facilities save money on utility bills.
Available in additional models which include a cordless battery option: the Si124-LD for leak-detection applications, or the Si124 for both electric utility and leak-detection applications. View the models in the related products section below.

Find partial discharge quickly
Detect partial discharge and corona up to 10 times faster with sound imaging vs. traditional methods
Minimize equipment failures and downtime by locating partial discharge or corona precisely
Classify partial discharge type in real time with this lightweight, smart tool that you can operate with one hand

Accessories

Resources & Support

Note: For additional Si124-Series support resources, please visit Support.FLIR.com

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Si124 PD Firmware v21H1

You must be logged in to download file.

Datasheet

FLIR Si124-PD Corded Datasheet

Datasheet

FLIR Si124-PD Cordless Datasheet

User Manual

FLIR Si124 User Manual

Application Story

Partial Discharge Monitoring Application Note - Using Acoustic Imaging For Partial Discharge Monitoring

Application Story

Leak Detection in Compressed Air Systems: Air Power East Case Study

Warranty

FLIR Solutions Acoustic Camera Limited Warranty

Brochure

FLIR Global Utility Market Brochure

Brochure

FLIR Renewable Energy Wind Power Brochure

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+44) 0800 051 7865

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Submit an RMA
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us