Discontinued

USS - BSC

High Performance Server

The FLIR Universal Systems Solution-BSC is a compact, efficient, and high-performing server that meets the needs of small to mid-sized businesses. Key benefits include simple set-up and maintenance, reduced installation time, and excellent system management capabilities. With video surveillance storage requirements up to max RAID: 48TB and Non-RAID: 64TB and support for up to 200 cameras, the USS-BSC becomes a complete, economical system when paired with optional pre-installed Latitude VMS or Horizon VMS.

Specifications

Compliance & Certifications
Certifications Nemko, CE, FCC, C-Tick, ICES, VCCI, CCC, BIS
General
Chipset Intel® C240 series
Dimensions 434 x 595.63 x 42.8 mm (wxdxh)
Form Factor 1U rack
Memory 16GB 2666MT/s DDR4 ECC UDIMM
Operating System Microsoft Windows 10 IOT
Power Supply Single, Cabled Power Supply, 250W
Processor Intel® Core™ i3-8100 CPU @ 3.60GHz
Rack Support 1U/2U static rails for 2-post and 4-post racks
RAID Controller PowerEdge RAID Controller On Board S140
Systems Management iDrac9, Express
Warranty 3-year ProSupport and Next Business Day On-site Service
Weight 12.2 kg (26.89 lb.)
System Integration
Communication Embedded DP 1GB NIC
I_O Slots PCIe Riser, 1x FH x8 PCIe Gen3 slot, 1x LP x4 PCIe Gen3 slot
Processor Sockets 1
USB Port Front ports: 1x USB 2.0, 1 x iDRAC micro USB 2.0 management port Rear ports: 2 x USB 3.0
Video & Recording
Hard Drive Bay 4 x 3.5 hot-plug SATA Chassis
Hard Drive Storage Enterprise-class, hot-swap hard drives (see model numbers): maximum internal storage: 64TB raw data

Resources & Support

Brochure

Universal System Solutions Advantage Brochure

Datasheet

USS-BSC High Performance Server Datasheet

User Manual

FLIR Cyber Hardening Guide

Selection Guide

FLIR Security Product Matrix Selection Guide