The Extech TP875 is a bead wire temperature probe. This Type-K thermocouple probe measures from -50 to 538°C (-58 to 1000°F) with a subminiature (mini-ANSI) connector. It comes with a banana plug adaptor and is compatible with most meters that have Type-K temperature function.
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.