Discontinued

FLIR T450sc

Compact Thermal Camera

Product Variations

The FLIR T450sc is a thermal imaging camera with a rotating optical block and touch screen interface. This handheld camera is perfect for bench-top testing in the lab or dynamic testing in the feld. The tiltable IR unit gives you great flexibility and allows you to conduct your experiments fast and in a comfortable position.

The T450sc is equipped with an uncooled Vanadium Oxide (VOx) microbolometer detector that produces thermal images of 320 x 240 pixels. It generates crisp and clear detailed images that are easy to interpret, resulting in reliable imaging with high accuracy. The T430sc is also equipped with a visual camera.
The high quality LCD touch screen presents sharp, bright images, bringing interactivity and user comfort to a new level. These features combined with the large back-lit buttons and joystick make the camera very easy to use.
The T450sc allows for full dynamic video streaming to a PC using USB or to mobile devices using Wi-Fi. It can also record visual and thermal non-radiometric MPEG-4 video files.

Specifications

Highlighted
Resolution 320 × 240
Detector Pitch 25 µm
Spectral Range 7.5 – 13.0 µm
Detector Type Uncooled Microbolometer
Camera f_number f/1.3 Integrated Lens 18 mm (25°)
Dynamic Range 14-bit
NETD <30 mK
Frame Rate 60 Hz
Focus Automatic or Manual (Motorized)
Imaging & Optical
Auto_Orientation Keeps Onscreen Temperature Data Upright in Portrait or Landscape
Available Lenses 76 mm (6°), 30 mm (15°), 10 mm (45°), 4 mm (90°)
Camera f_number f/1.3 Integrated Lens 18 mm (25°)
Close_up Lenses_Microscopes Close-up (25 µm), (50 µm), (100 µm)
Detector Pitch 25 µm
Detector Type Uncooled Microbolometer
Digital Data Streaming Real-time Radiometric = USB to PC, Real-time Non-Radiometric = MPEG via USB to PC
Dynamic Range 14-bit
Focus Automatic or Manual (Motorized)
Frame Rate 60 Hz
Image Analysis Spot Meters, Areas, Auto Hot / Cold Detection, Difference Temp, Isotherms, Alarms, Line Profile
Image Annotations 60 Sec Voice, Text, 4 x Markers, Sketch
MSX Enhancement_Picture in Picture Adds Visible Detail to Thermal/P-i-P Overlays Thermal on Visible Image
NETD <30 mK
On Camera Display Touch Screen/3.5 in LCD Display (320 × 240)
On Camera Radiometric Recording Real-time Temperature, Calibrated Movie Recording at 30 Hz to SD card
Resolution 320 × 240
Spectral Range 7.5 – 13.0 µm
Time Constant <12 ms
UltraMax Image Enhancement Increases Number of Pixels up to 4x Via Software
Visible Image 3.1 Megapixel from Integrated Visible Camera
Measurement & Analysis
Accuracy ±1°C or ±1% (Limited Range), ±2°C or 2%, Whichever is Greater, at 25°C Nominal
Automatic Gain Control Manual, Linear, Histogram, DDE
Bump_Vibration 25 g (IEC 60068-2-29) / 2 g (IEC 60068-2-6)
Object Temperature Range -20°C to +120°C (-4°F to +248°F) 0°C to +650°C (+32°F to +1202°F)
Communication & Data Storage
Analog Video Composite Video / RCA Connector
General
Size [L x W x H] 106 × 201 × 125 mm (4.2 × 7.9 × 4.9 in)
Weight [battery included] 0.855 kg (1.88 lb)
Power
Battery System Li Ion, 4 Hours Operating Time
External Power AC Adapter 90-260 VAC, 50/60 Hz or 12 V from a Vehicle
Environmental & Certifications
Encapsulation IP 54 (IEC 60529)
Mounting ¼”-20
Operating Temperature Range -15°C to 50°C (5°F to 122°F)
Storage Temperature Range -40°C to 70°C (-40°F to 158°F)

Accessories

Resources & Support

Warranty

FLIR-Limited_Warranty-2-10-US_Only - (rev. MAR2024) - 3.20.2024[80]

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.