Extech SDL310

Metal Vane Thermo-Anemometer/Datalogger

$599.00
Product Variations

The SDL310 records data on an SD card in Excel format. Measures Air Temperature to 122°F (50°C) and air velocity to 4930ft/min. Stores 99 readings manually and 20M readings via 2G SD card. Stores 99 readings manually and 20M readings via 2G SD card. Type K/J Thermocouple input for high temperature measurements. Large (9999 count) LCD displays Air Velocity and Temperature simultaneously. 2% velocity accuracy via low friction ball bearing vane wheel on 39 in. (1m) cable. Record/Recall Min, Max, Data Hold and Auto power off. Adjustable data sampling rate. Complete with 6 x AA batteries, SD card, vane sensor with 3.9ft (120cm) cable, and hard carrying case.

Resources & Support

Datasheet

Extech SDL310 Datasheet

Certification

Extech SDL310 Declaration of Conformity

User Manual

Extech SDL310 User Manual GB

User Manual

Extech SDL310 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.