Discontinued

Quasar Quad HD Bullet

Quad HD Bullet

The Quasar Quad HD Bullet camera brings together the most advanced technologies for best-in-class broadcast quality. With Quad HD resolution and multi-shutter WDR, the Quasar Quad HD sWDR camera represents a breakthrough in resolution performance.These models offer 76 percent more detail than HD1080, with the same forensic zoom as legacy 5MP cameras. The Quad HD sWDR camera also delivers predictable storage, lower utility costs, and reducedTotal Cost of Ownership (TCO).

The greatest evidentiary detail in the toughest conditions.
The camera easily handles wide variations in motion and lighting.
When used with FLIR’s United VMS, unique adaptive streaming enhances the overall viewing experience with minimal impact on your network.

Specifications

Compliance & Certifications
International CE (EN55022-1998 Class A; EN50130-4; EN60950; RoHS)
USA FCC 47 CFR Part 15, Subpart B, Class A; UL 60950
Cyber Security
Security User account with password protection and IP filter
Environmental
Humidity 95% (non-condensing)
Operating Temperature3 -40° to 50° C (-40° to 122° F)
Storage Temperature -20° to 70° C (-4° to 158° F)
General
AES 1.0 to 1 / 10,000 (auto)
Day_Night Mode Smart / Auto / On / Off
Dimensions 218 x 99 mm (8.59 x 3.89 in.)
Enclosure Indoor/Outdoor: IK10 rated vandal IP66
Firmware Upgrade Flash memory for upgrade of camera firmware over the network (1GB Flash / 8GB RAM)
Input Voltage 12 VDC / 24 VAC ±10% or 802.3af PoE (Class 0)
Power Connection AC / DC terminal block or PoE
Power Consumption 6W indoor or 13W outdoors with heater / IR
Privacy Zones On / Off - 5 zones
Scanning Mode Progressive
Tamper Detection On / Off / schedule
Unit Weight 0.98 Kg (2.16 lbs.)
Warranty According to FLIR RMA Policy and Process Notice
Measurement & Analysis
Automatic Gain Control Auto
PTZ
Pan_Tilt_Rotate 360, ±90° and 360
System Integration
Alarm In 1 dry alarm contact
Alarm Output 1 relay contact, 300V AC / DC at 130 mA maximum
Angle of Illumination Full 60°
Audio Connections Terminal block
Bi_directional Audio Full duplex, line in and line out, G.711, G.726
Ethernet 10/100/1000 Ethernet, auto sensing, half/full duplex (RJ45)
IR Distance up to 40 m (131 ft.)
Network Protocol IPv4/v6, TCP/IP, UDP Unicast / Multicast, RTP, RTSP, HTTP, HTTPS, ICMP, FTP, SMTP, DHCP, PPPoE, UPnP, IGMP, SNMP, SNTP, QoS, ONVIF Profile S, IEEE 802.1X
Number of IR LEDs 6 high power / high efficiency SMD type
Peak Emission Wavelength [nm] 850.0
Remote Configuration via web browser or supported video management software
Supported Web Browser Internet Explorer 9+
Thermal Camera
DSS 1/1 to 1/25 or 1/30 with up to 32x sensitivity boost in color or night mode
Image Sensor 1/3° BSI CMOS
Wide Dynamic Range 2-shutter (93dB) / On / Off
Visible Camera
Backlight Compression On / Off
DSS 1/1 to 1/25 or 1/30 with up to 32x sensitivity boost in color or night mode
Image Sensor 1/3° BSI CMOS
Iris Control P-iris
Lens Type CB-6204-11-I: Varifocal 3-8mm, 96°-38° HFOV, F1.4 CB-6204-21-I: Varifocal 7-22mm, 42°-14° HFOV, F1.4 Motorized with auto-focus, Auto-Iris/P-Iris, D/N
Mechanical IR Cut Filter Yes
Noise Reduction 2D / 3D / Color
Sensitivity 0.3 (color)/0.04 (BW), 0 Lux with IR illuminator ON, measured with DSS OFF at 30 IRE
Sensor Resolution 2688 x 1520
Signal to Noise Ratio ±50 dB
White Balance Auto / indoor / outdoor / ATW / manual
Wide Dynamic Range 2-shutter (93dB) / On / Off
Video & Recording
Maximum Performance H.264 30/25 FPS @ 1440p + D1 (NTSC/ PAL) or H.264 15/12 FPS @ 1440p + 720p + D1 (NTSC/PAL)
Rate Control CBR/VBR
Resolution Range Scalable from CIF to QHD 1440p
SD Card Recording microSDXC up to 128GB (Class 10)
Video Bandwidth Configurable between 64Kbps and 20Mbps
Video Compression Fully compliant multi-stream H.264 main/high/SVC/baseline profile + MJPEG (FHD)
Video Motion Detection On / Off / schedule

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

Quasar CM-6206 Firmware (v. 20160805)

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

User Manual

FLIR Cyber Hardening Guide

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.