Discontinued

FLIR PVS-7

Night Vision Goggles

Product Variations

Built on the framework of United States Military-commissioned AN/PVS-7 night vision goggles, the FLIR PVS-7 offers enhanced awareness in a classic, battle-tested design. Automatic brightness control, built-in IR illuminator, and an excessive-light cutoff help maintain a tactical advantage in any lighting condition. Flexible mounting options and a rugged composite housing make the PVS-7 a night vision favorite among military and law enforcement professionals.

Dynamic Night Vision in a Classic Design
Head or helmet mounting support hands-free use while flip up/power down display controls allow covert sight adjustments.
Automatic brightness control, onboard IR illuminator, and rugged housing maintain superior vision in the toughest conditions.
Available 3x and 5x magnification lenses convert mounted goggle to handheld long-range night vision viewer.

Specifications

Sensor & Optical
Automatic Brightness Control Yes
Bright Light Cut_off Yes (In FOV)
Diopter Adjustment -6 to +2 dpt
Exit Pupil Diameter [mm] -
Eye Relief [mm] -
Field of View 40°
Focus Range 0.25 m to Infinity
IIT Generation Gen 3 Alpha (High Performance)
Infrared Illuminator Yes (built-in , with detachable flood lens)
Lens System F/1.2; 26 mm
Magnification 1x
Photocathode Type GaAs
Resolution 64-72 lp/mm
Environmental & Approvals
Operating Temperature -40°C to +50°C (-40°F to +122°F)
Storage Temperature -50°C to +70°C (-58°F to +158°F)
Power
Auto Power Off Yes (In FOV)
Battery Life Up to 40 hours
Low Battery Indicator Yes
Power Supply 2x AA 1.5V or 1x BA-5567/U Lithium (3V)
File Storage & Communication
Remote Control -
UI-UX
IR Indicator Yes
Manual Gain Control No
Reticle Color -
System Overview
Height of the Scope Axis above Rail -
Reticle Type -
Warranty 2 Years
Windage_Elevation Adjustment -
Physical
Dimensions [L x W x H] 200 x 152 x 90 mm (7.9 x 6.0 x 3.5 in)
Product Weight 0.68 kg (1.5 lbs)
Tripod Mount -
Accessories
Included Accessories Packing Box, 2x AA-batteries, Neck Lenyard, Instruction Manual with Warranty Card, Soft carrying Case, Head Mount Assembly, Brow Pads, Demist Shields, Sacrificial Window, Shoulder Strap, Lens Tissue
Optional Accessories 5x Afocal Magnifier Lens #100, 3x Afocal Magnifier Lens #99, PASGT Helmet Mount Assembly USA #108, MICH Helmet Mount Assembly USA #107, XLR-IR Afocal Doubler - Doubles the distance of XLR-IR850 IR beam, ARFS3 - Advanced Range Finding Stadia for 3x Afocal Lens, XLR-IR850 Detachable X-Long Range Infrared Illuminator, 5x Afocal Lens with Adapter #24/#25, 3x Afocal Lens #22 with Adapter #24/#25, ARFS5 - Advanced Range Finding Stadia for 5x Afocal Lens, Mil-Standard Hard Shipping/Storage Case #101

Accessories

Resources & Support

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty

Datasheet

PVS-7 Datasheet

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure