Discontinued

Extech PT150

150psi Pressure Transducer

$344.99

The Extehc PT150 is a Pressure Transducer for 150 psi measurements with the SDL700 Pressure Meter/Datalogger and the 407495 Heavy Duty Pressure Meter with Interchangeable Transducers. For air or non-corrosive/non-ionized gas. 6.4 mm (1/4”) PS, 19 teeth per inch with a 1.2 m (3.9 ft) cable.

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.