Extech PRC20

Thermocouple Calibrator

$759.00
Product Variations

The PRC20 sources and measures eight thermocouple type devices (J, K, T, E, C, R, S and N) and provides precision output displayed as Centigrade/Fahrenheit or mV. It has five user adjustable calibration presets and a Type K temperature range of -58 to 2498 degrees F (-50 to 1370 degrees C). The PRC20 is suitable for Lab and field calibration, Engineering research and design, Manufacturing and test engineering, Temperature control process troubleshooting and HVAC applications. Comes with thermocouple calibration cable with subminiature connectors, standard calibration cable with subminiature connectors, 100V-240V AC universal adaptor with four plugs, six 1.5-volt AA batteries, hard case, and user manual.

Palm-sized double molded housing and large dot-matrix digital backlit LCD with thermocouple type indication
High accuracy calibration function simulates precision thermocouple outputs for use in calibrating thermometers, transmitters, controllers or recorders
Complete with calibration cables, 100V-240V AC universal adaptor with 4 plugs, 6 AA batteries, and hard carrying case

Resources & Support

User Manual

Extech PRC20 User Manual

Certification

Extech PRC20 Declaration of Conformity

Datasheet

Extech PRC20 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.