Discontinued

Extech PQ3350-1

3-Phase Power & Harmonics Analyzer

$4,229.00
Product Variations

The Extech PQ3350-1 is a 3-Phase Power & Harmonics Analyzer capable of up to 52,428 single phase readings or 17,476 3-phase readings. It includes a large backlighting LCD displays up to 35 parameters in one screen, and allows for the simultanious display of harmonics and waveform. For single and 3-phase/3-wire or 3-phase/4-wire systems. Complete with 3 flexible current clamps, 4 voltage leads with alligator clips and retractable plunger clips, 8 AA batteries, universal AC adaptor, software, USB interface cable, and case.

Specifications

General
AC Current 1200A
AC Current Basic Accuracy ±(0.5% of reading + 5 digits)
AC Voltage 600V
AC Voltage Basic Accuracy ±(0.5% of reading + 5 digits)
Active Power 9.999MW
Active Power Basic Accuracy ±(1% of reading + 8 digits)
Active Power Energy 0mWh to 999,999kWh
Apparent Power 9999kVA
Apparent Power Basic Accuracy VA=Vrms x Arms
Crest Factor 1.00 to 99.99
Crest Factor Basic Accuracy ±(5% of reading + 30 digits)
Frequency 45-65Hz
Frequency Basic Accuracy 0.1Hz
Harmonics 1 to 99
Harmonics Basic Accuracy ±2%
Memory 52428 records (single phase); 17476 records (3 phase)
Peak AC Current Basic Accuracy ±(5% of reading + 30 digits)
Peak AC Voltage Basic Accuracy ±(5% of reading + 30 digits)
Phase -180.0° to 0° to +180.0°
Phase Basic Accuracy ±1°
Power Factor 0.0 to +1.00
Power Factor Basic Accuracy ±(1.5%° of reading ± 8 digits)
Reactive Power 9999kVAR
Reactive Power Basic Accuracy VAR= sqr (VA² -W² )
Reactive Power Energy 0.0kVARh to 1000MWh
True RMS Yes
Additional Details
Certifications CE
Dimensions 10.1 × 6.1 × 2.3" (257 × 155 × 57mm)
Power 8 × AA (1.5V) batteries
Safety Category CATIII - 600V
Warranty 2 years
Weight 2.5 lbs (1160g)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.