Extech PQ2071

1-/3-Phase 1000A True RMS AC Power Clamp Meter

$532.39
Product Variations

The PQ2071 is a 1-/3-Phase 1000 Amp True RMS AC Power Clamp Meter. Extech's multifunctional PQ2071 Power Clamp meter operates as a True RMS Clamp Meter, Power Meter, Multimeter, and AC Voltage Detector. Featuring a CAT IV-600 Volt safety rating, the PQ2071 measures AC Current, Voltage, Frequency and Power including True Power, Apparent Power, Reactive Power and Active Power. Measures 1-Phase and balanced 3-Phase True Power (kW), Apparent Power (kVA), Reactive Power (kVAR) and Active Power (kWh), plus Power Factor and Phase Angle. Featuring a 2.16 in. (55 mm) clamp jaw opening. Large dual backlit LCD display (9999 count) with bargraph. Frequency measurements to 200Hz. manually store/recall up to 99 data sets. Data Hold, Max/Min, and Auto power off functions. USB interface for connection to a PC for data logging function with included software. Complete with test leads, four color-coded leads and alligator clips, USB cable, PC software, 9V battery and soft case.

Meter operates as a True RMS Clamp Meter, Power Meter, Multimeter, and AC Voltage Detector
Measures AC Current, Voltage, Frequency and Power including True Power, Apparent Power, Reactive Power and Active Power
Measures 1-Phase and balanced 3-Phase True Power (kW), Apparent Power (kVA), Reactive Power (kVAR) and Active Power (kWh), plus Power Factor and Phase Angle

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech PQ2071 Software

You must be logged in to download file.

User Manual

Extech PQ2071 User Manual

Certification

Extech PQ2071 Declaration of Conformity

Datasheet

Extech PQ2071 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.