Extech MO290-P

Moisture Pin Probe

$97.99

The MO290-P is a Moisture Pin Probe for use as spares or replacement probes with select Extech Moisture Meters (MO290/MO295/MO297/MO300). Includes two durable, sharp, 0.4" (1cm) length pins assembled on probe.

Specifications

General
Compatibility Compatible with MO290/MO295/MO297/MO300 Moisture Meters

Resources & Support

Datasheet

Extech MO290-xx Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.