MIO

Intelligent Multi-Sensor Solution

FLIR Systems, Inc. is proud to be the exclusive, world-wide distributor for the MIO Series™ line of products from MoviTHERM. This intelligent new I/O solution allows FLIR customers to combine the FLIR AX8, A310, and FC-Series R cameras with the MIO for a complete, robust system for condition monitoring, early fire detection, and process monitoring.

The Missing Link To Better Remote Monitoring
MIO is compact, with turnkey design that makes it easy to combine modules to support more than 100 units.
Configure MIO via the built-in web server, so there’s no need for a separate PC or custom computer software.
MIO supports a variety of FLIR thermal imaging temperature sensors, including the A310, the AX8, and the FC-Series.

Specifications

Highlighted
Ethernet Connectivity 100BASE-T
Communication & Data Storage
4_20 mA Transmitter Channels MIO-A310-1, MIO-AX8-1, MIO-FCR-1: 2 CH, loop powered, isolated
MIO-A310-7, MIO-AX8-7, MIO-FCR-7: 8 CH, loop powered, isolated
Ethernet Connectivity 100BASE-T
Imaging & Optical
Maximum Cameras MIO-A310-1, MIO-AX8-1, MIO-FCR-1: 1
MIO-A310-7, MIO-AX8-7, MIO-FCR-7: 7
General
FLIR Camera Supported MIO-A310-1, MIO-A310-7:
FLIR A310
MIO-AX8-1, MIO-AX8-7: FLIR AX8
MIO-FCR-1, MIO-FCR-7: FLIR FCR
Environmental & Certifications
Enclosure Material MIO-A310-1, MIO-AX8-1, MIO-FCR-1: ABS
MIO-A310-7, MIO-AX8-7, MIO-FCR-7: Anodized Aluminum
Power
Digital Output Current 0.5 A per channel, 1.5 A all channels
Digital Output Voltage 10-30 VDC
Maximum Power Consumption MIO-A310-1, MIO-AX8-1, MIO-FCR-1: 3 W
MIO-A310-7, MIO-AX8-7, MIO-FCR-7: 7 W

Resources & Support

Datasheet

MIO FCR Datasheet

Datasheet

MIO FCR Datasheet A4

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.