Extech MA1500

1500A True RMS AC/DC Clamp Meter + NCV

$340.99
Product Variations

The MA1500 is a 1500A True RMS AC/DC Clamp Meter. 2.0 in. (52mm) jaw size for conductors up to 500MCM with True RMS for accurate readings of non-sinusoidal waveforms. Additional features include: Relative Mode for Capacitance Zero and Offset Adjustment, Data Hold, Peak Hold, MIN/MAX, Auto Power Off, and Inrush function to capture transients during motor startup. Complete with test leads, Type K bead wire temperature probe, 9V battery and carrying case.

Resources & Support

User Manual

Extech MA1500 User Manual

Certification

Extech MA1500 Declaration of Conformity

Datasheet

Extech MA1500 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.