intelliRock Maturity Loggers analyze the time and temperature profile of in–place concrete to calculate its strength in real–time with the push of a button. The maturity loggers are based on ASTM C 1074 "Standard Practice for Estimating Concrete Strength by the Maturity Method."

Document Early Strength and Temperature Information
Speed up concrete operations and extend the construction calendar in cooler weather
Improve quality control with early validation of batching consistency while decreasing labor and material costs
The logger stores the current maturity and temperature value every minute for 180 days

Specifications

Measurement & Analysis
Calibration Curve Holds 5 calibration curves for strength conversions
Logger Data Storage 999 logger downloads
Maturity Yes
Maturity Integration Period 1 minute
Max Storage Time and Temperature 85°C (185°F) for 5 years
Max Temperature Measurement Range -20°C to 125°C (-4°F to 257°F)
NIST Traceable Batch Testing Yes
Operation Period 180 days
Overload Dose Rate Range 10 mSv/h to 500 mSv/h (1 rem/h to 50 rem/h)
Temperature Yes
Temperature Measurement Rate 1 minute (resolution for min/max)
Temperature Resolution 1°C
Time Yes
Time Accuracy 1 minute per month
Unique Serial ID Yes
Environmental & Certifications
Certifications and Standards ASTM C 1074

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.