Extech HT30

Heat Stress WBGT Meter

$320.99
Product Variations

The HT30 Wet Bulb Globe Temperature (WBGT) meter allows you to measure Heat Stress Index, or how hot it feels when humidity is combined with temperature, air movement, and radiant heat. The meter can also take individual temperature, humidity, and radiant heat measurements as well as monitor the effects of direct solar radiation on an exposed surface using the Black Globe temperature sensor. An in/out function displays the WGBT value with or without direct sun exposure. Additional features include Auto Power Off with override and a built-in RS-232 interface. Complete with 2 AAA batteries.

Resources & Support

User Manual

Extech HT30 User Manual GB

Certification

Extech HT30 Declaration of Conformity

Datasheet

Extech HT30 Datasheet

User Manual

Extech HT30 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.