Discontinued

FLIR HS-Series

Tactical Handheld Thermal Monocular

Product Variations

Law enforcement officers can see in total darkness with the FLIR HS-Series handheld thermal monocular. Using the same military technology found in airborne law enforcement units, the H-Series gives officers the superior tactical advantage they need to make quick decisions, improve officer safety, and maximize mission capabilities.

See Clearly in Total Darkness
The HS-Series reveals the heat signatures of people, animals, and objects in adverse lighting conditions.
With a 320 x 240 thermal core, the HS-Series lets officers see more of their surroundings than any other night vision technology.
FLIR’s advanced image processing produces crisp, clear thermal video in all lighting conditions.

Specifications

Sensor & Optical
Detector Type 320 × 240 VOx Microbolometer
Focal Length 7° × 5°
Refresh Rate 30 Hz
Environmental & Approvals
Operating Temperature -4°F - 140°F (-20°C - 60°C)
Rating IP-67
Power
Battery Life [Operating] 4-5 Hours
Battery Life [Stand_by] 100+ Hours
Battery Type 4 Rechargeable AA NiMH Batteries (included)
UI-UX
Image Optimization FLIR Proprietary Digital Detail Enhancement
Polarity White Hot, Black Hot
System Overview
E Zoom
Package Includes H-Series Handheld Thermal Camera, Hot Shoe Charging & Video Output Attachment, 4 Rechargeable NiMH AA Batteries, AC Power Adapter/Charger, Neck Lanyard,Manual, USB Cable and Video Output Cable (Tactical Carrying Pouch with Command model only)
Size [L x W x H] 10.96" × 3.33" × 2.69"
Warranty 1-year Standard; 3/10-year with Registration
Physical
Weight 1.55 lb

Resources & Support

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.