Extech HD750

Differential Pressure Manometer (5psi)

$433.39
Product Variations

Offering 11 selectable units of measure, the HD750 Differential Pressure Manometer can serve as a low range/high resolution Gauge or provide Differential Pressure up to 0 to 138.3 in. H2O (inches of water). Max/Min recording and Relative time stamp are useful features, as are HD750's Data Hold and Auto Power Off functions. The 5psi HD750 also features Zero function for offset correction or measurement and a built-in USB interface. Comes complete with 9V battery, software with USB cable, AC Adaptor, connection hose, built-in stand, and hard carrying case.

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech HD750 Software

You must be logged in to download file.

User Manual

Extech HD750 User Manual

Certification

Extech HD750 Declaration of Conformity

Datasheet

Extech HD700-HD750-HD755 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.