FLIR Camera Updater

Windows-based Software

FLIR Camera Updater makes it simple to update your FLIR thermal camera to the latest firmware so you always have the latest features available.

FLIR Camera Updater will automatically notify you when an update is available for the following FLIR thermal cameras*: T420, T420bx, T440, T440bx, T450sc, T460, E30, E33, E40, E40bx, E50, E60, E60bx, E63, E65, E4, E5-XT, E6-XT, E8-XT, ETS320, C3, C5, C3-X, E76, E86, E96, E54, E52, E75, E85, E95, T530, T540, T560, T560-EST, T840, T860, T640, T640bx, T650sc, T660, T620, T620bx, T865, T1020, and T1040.

*Camera list updated May 2023; new versions of the listed cameras will be compatible if not stated otherwise

Specifications

General
Operating System Compatible with Windows 10 or later
User Interface
Languages English, Czech, Danish, Dutch, Estonian, Finnish, French, German, Greek, Hungarian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Simplified Chinese, Spanish, Swedish, Traditional Chinese, and Turkish

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.