Extender Ring Set, 4 Rings 0.25", 0.50", 0.75", & 1.00", 4-Tab FPO Bayonet (4205079)
$769.00
Placed between the lens and camera, these rings extend the backworking distance of the lens, reducing the minimum focus distance, providing smaller fields of view and spatial resolutions. These rings are designed exclusively for the following FLIR high performance cameras: A6780 MWIR, A6780 SLS, A8580 MWIR, A8580 SLS, X8500SC MWIR, X8500SC SLS, X6800SC MWIR, X6900SC MWIR, X6900SC SLS, A6700 MWIR, A6750 MWIR, A6750 SLS.