Extech EX470A

12 Function True RMS Professional MultiMeter + InfraRed Thermometer

$318.99
Product Variations

The Extech EX470A True RMS Multimeter and Infrared Thermometer with capacitance, frequency, and duty cycle measurements and 2 Type K remote probes is the perfect meter for HVAC or plant maintenance. The IR thermometer measures surface temperature from -20°C to 270°C (-4°F to 518°F) without contact. The built-in laser pointer centers the measuring area. Its functions include AC and DC Voltage to 600 V, AC and DC current to 10 A, resistance to 40 MOhm, continuity, and diode test. It also includes a Type K thermometer for contact or air temperature measurements from -20°C to 750°C (-4°F to 1832°F). The meter comes complete with test leads, 9 V battery, protective holster, adjustable tilt stand, and a velcro hanging strap.

Resources & Support

Certification

Extech EX470A Declaration of Conformity

User Manual

Extech EX470A User Manual

Datasheet

Extech EX4xxA Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.