Extech EX430A

11 Function True RMS Professional MultiMeter

$181.99
Product Variations

The Extech EX430A True RMS autoranging Multimeter (with K Type, capacitance, frequency, and duty cycle) is a professional-grade multimeter capable of performing a wide range of measurements. Functions include AC and DC voltage to 600 V, AC and DC current to 10 A, resistance to 40 MOhm, continuity, and diode test. It also includes a Type K thermometer function for contact or air temperature measurements from -20°C to 750°C (-4°F to 1832°F). Advanced functions include capacitance, frequency, and duty cycle. This meter comes complete with test leads, Type K temperature probe, 9 V battery, protective holster, adjustable tilt stand, and a velcro hanging strap.

Resources & Support

Certification

Extech EX430A Declaration of Conformity

User Manual

Extech EX430A User Manual

Datasheet

Extech EX4xxA Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.