Extech EX350

11 Function True RMS Multimeter + NCV

$245.99
Product Variations

The EX350 is a professional DMM loaded with advanced features and functions. Low Impedance (LoZ) mode eliminates false readings caused by ghost voltages. Low Pass Filter (LPF)attenuates high frequencies to reduce noise for accurate readings. True RMS provides accurate readings when measuring distorted or noisy waveforms. Built-in Non-Contact AC Voltage Detector quickly checks for the presence of AC Voltage before testing. Features a 4000 count LCD display, data hold, min-max, relative mode, capacitance zero, auto power off, continuity and diode test. This meter will measure AC/DC voltage to 600 V and AC/DC current to 10 amps. Complete with test leads, manual and two AA batteries.

Resources & Support

User Manual

Extech EX35x User Manual

Certification

Extech EX350 Declaration of Conformity

Datasheet

Extech EX35x Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.