Extech EA10

EasyView™ Dual Input Thermometers

$228.99
Product Variations

The Extech EA10 EasyView™ Dual Input Thermometer is a basic Type-K thermometer with wide temperature range. It has a temperature range from -200°C to 1360°C (-200°F to 1999°F) with 1°C/ 0.1°F resolution. It features data hold, auto power off, low battery, and overrange indication. Complete with a built-in stand, protective holster, two Type-K bead wire temperature probes, and batteries.

Resources & Support

User Manual

Extech EA10 User Manual

Certification

Extech EA10 Declaration of Conformity

Datasheet

Extech EA10 EA15 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.