The FLIR BHS-Series biocular camera uses cutting-edge thermal imaging technology that makes images from differences in heat, giving law enforcement officers a clear tactical advantage, day and night. Officers see more and see farther with thermal compared to other night vision technologies. Plus, FLIR’s wide range of tactical optics is combat-proven to keep officers safer. The FLIR BHS-Series is a must for extended patrols, covert surveillance, critical infrastructure protection, and high-threat security missions.

See more, see farther, ensure safety
The BHS-Series reveals the heat of people, animals, and objects in zero light.
With resolutions of 320 (BHS-X) and 640 (BHS-XR), the BHS-Series can display human subjects up a distance of 2.5 kilometers.
Choose between low-profile 35 mm, 65 mm, and 100 mm lenses with raised rubber sleeves.

Specifications

Highlighted
Field of View 13° x 10°
Sensor & Optical
Detector Type 320 × 240 VOx Microbolometer
Field of View 13° x 10°
Environmental & Approvals
Operating Temperature -4°F - 140°F (-20°C – 60°C)
Rating IP-67 (with lens attached only)
Storage Temperature -40°F - 167°F (-40°C - 75°C)
Power
Battery Life 4-5 Hours
Battery Life [Stand_by] 100+ Hours
Battery Type 4 Rechargeable AA NiMH Batteries (included)
Start Up Time < 2 seconds
File Storage & Communication
External Video [via RCA jack] 320 × 240 NTSC or PAL
Still Image Storage SD or SDHC Card
Video Storage SD or SDHC Card
UI-UX
Image Optimization FLIR Proprietary Digital Detail Enhancement
Polarity White Hot, Black Hot
Still Image Format JPEG/AVI (320 x 240 resolution)
Video Format JPEG/AVI (320 x 240 resolution)
Viewfinder Video Output [9 Hz refesh rate] 30 Hz (320 × 240)
System Overview
E Zoom
Size Height: 2.2" Diameter: 3.1"
Size [L x W x H] 11.0" x 6.5" x 2.63"
Warranty 1-year Standard; 3/10-year with Registration
Physical
Weight [without lens] 2.20 lbs
Accessories
Included Accessories BHS-X or BHS-XR Series Handheld Thermal Camera (lens purchased separately), Hot Shoe Charging & Video Output Attachment, 4 Rechargeable AA NiMH Batteries, AC Power Adapter/Charger, Neck Lanyard, USB Cable, Video Output Cable, Hard Carrying Case, Product CD with Ops Manual

Resources & Support

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.