Note: For additional support resources, please visit Support.FLIR.com.
Flir Assetlink
Asset hierarchy-based software
Reducing Reporting Time, Simplifying Workloads
Turn thermal images into actionable insights with Flir Assetlink—the browser-based platform that automatically connects inspection data to your asset hierarchy. Designed for speed and simplicity, Assetlink helps you cut reporting time, streamline workflows, and keep your operations running at peak efficiency. Compatible with Flir Exx, T5xx, T8xx, and iXX cameras, it works on any device with a browser, giving you ultimate flexibility in the field or in the office.

Define User Roles
Provide dashboards tailored to user needs and control access to target areas of plants or to specific departments.

Enable Smarter Decisions—Faster
Use diagnostic apps that help even junior techs accurately assess asset condition, without days of intensive training.

Streamline Reporting and Data Sharing
Automatically link thermal images and sensor data to specific assets in your system for easy trend tracking, dashboard creation, and CMMS integration.

Ready to Work with Your Tools
Assetlink is designed to make inspections faster, more efficient, and easier to achieve when working with FLIR's range of professional thermal imaging cameras: from the all-new iXX-Series, to the Exx-Series, and our T-Series T5xx and T8xx models, Assetlink is here to help. And it's compatible with any device with a browser: PC, Mac, Linux, Android, and iOS included.
Resources & Support
Chat
Press the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
Phone Support
International Line:
(+1) 805 392 3775
Local Number:
(+1) 844 283 5471
Service, Repair and Calibration
Americas
Service Center Contact |
Phone |
Submit an RMA |
Email Us |
---|---|---|---|
United States |
Toll Free: (+1) 866 477 3687 Local: (+1) 603 324 7600 |
||
Canada | 800 613 0507 | Submit an RMA | |
South & Central America | 0800 878 2486 | ||
Europe |
|||
Belgium | +32 (0)56 363 041 | ||
Estonia | +3726063976 | ||
Germany | +49 (0) 69 95 00 900 | ||
Italy | +390294753491 | ||
Sweden | +46 (0) 8 753 26 54 | ||
United Arab Emirates | +971 4 802 4999 | ||
United Kingdom | +44 (0)1732 220 011 | ||
Asia Pacific |
|||
Australia | +61 (0) 3 9550 2800 | ||
China | +86 (0) 21-5169-7628 | ||
India Delhi | +91 11 47212002 | ||
India Faridabad | +91 (129) 431-5031/32 | ||
Japan | 81-3-6721-6648 | ||
Singapore | +65 8787 0884 | ||
South Korea | (02)565-2724 |
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.