Discontinued

FLIR Apollo Pro MR

50 mm Thermal Clip-On System

Converting any standard day scope into a thermal imager, the FLIR Apollo Pro MR detects and engages targets day or night. The Apollo Pro MR packs state-of-the-art technology into a rugged housing, providing sharp thermal imaging in the toughest conditions. Quick-release Picatinny rail mounting makes installation possible in seconds and using an existing day scope reticle allows immediate shot precision—no rezeroing required.

Rugged Thermal Imaging at the Ready
Use of existing day scope reticle removes the need to rezero and allows familiar shooting position and eye relief.
Extended battery life up to seven hours and ruggedized housing maintain vision in harsh weather conditions.
50 mm optical lens and FLIR Tau 2 thermal core work with onboard image processing to quickly and clearly detect targets downrange.

Specifications

Highlighted
Video Recording Optional Digital Video Recorder with SD card slot
Sensor & Optical
Active Contrast Enhancement Yes
Automatic Gain Control [AGC] Yes
Boresight Accuracy -
Boresight Adjustment [Pix_MOA] -
Boresight Repeatability -
Boresight Retention -
Diopter Adjustment -
Diopter Adjustment Range -
Display Brightness Discretely Adjustable to 8 Levels
Display Type AMOLED SVGA 060
Elevation Adjustment Range [NTSC _ PAL] ±72MOA / ±60MOA
Exit Pupil Diameter [mm] 25 mm
Eye Relief [mm] -
Field of View [angle] 12.5° × 10°
Focus Range 5m to inf.
Magnification Unity (1×)
Objective Focal Length 50 mm
Objective F_number 1:1.4
Objective Lens Type Germanium
Pixel Array Format 640 × 512
Pixel Display Format 800×600
Pixel Size 17 µm
Refresh Rate 60 Hz
Resolution 0.34 mRad (70 SOA)
Second Generation Digital Detail Enhancement [DDE] _ Sharpness Yes
Silent Shutterless NUC [SSN] Yes
Type of Focal Plane Array FLIR Tau 2
Environmental & Approvals
Operating Temperature -51°C to +57°C (-59°F to +134°F)
Recoil Resistance 0.50 BMG weapon shock
Storage Temperature -57°C to +85°C (-70°F to +185°F)
Power
Battery Four CR123A 3V Lithium batteries or four AA 1.5V
Battery Life Up to 7 hrs (optional up to 14 hrs)
Battery status indicator Yes
External Power Supply 6 VDC/ 600mA
Start Up Time 3 sec
File Storage & Communication
Analog Input and Output Format [resolution] NTSC (640 × 480 pixels) / PAL (768 × 574 pixels)
Remote Control Wireless 5-button
Video Recording Optional Digital Video Recorder with SD card slot
UI-UX
Digital Angle Cosine Indicator Yes
Focus Method Manual
Information_Based Histogram Equalization [IBHEQ] _ SKY_SEA Yes
Reticle Color Black, White, Red, Cyan
Smart Scene Optimization Yes
Thermal image palettes White Hot, Black Hot, Sepia, Fusion, Rainbow, and Rain
User_Controlled Manual Non_Uniformity Correction_ Flat_Field Correction [UCMNUC_ FFC] Yes
System Overview
Digital Compass Yes
Digital Inclinometer Yes
Digital Zoom 1×, 2×, 4×, and 8×
Height of the Scope Axis above Rail 40 mm (1.57 in)
Reticle Type 6-Pattern Digitally Controlled Dot 4 MOA, Line Dot, Cross Center Dot, Cross, Crosshair, and No Reticle
Warranty 2 years standard, 3 years with product registration
Warranty on Detector 10 Years
Windage Adjustment Range [NTSC_ PAL] ±96MOA / ±80MOA
Windage_Elevation Boresight Increment [NTSC] 1.2 mOA, 0.34 mils, 1.2 in/100 yd, 3.4 cm/100 m
Windage_Elevation Boresight Increment [PAL] 1 mOA, 0.3 mils, 1 in/100 yd, 3 cm/100 m
Physical
Dimensions [L x W x H] 215 × 76 × 76 mm (8.5 × 3.0 × 3.0 in)
Weight [w_o Batteries] 0.95 kg (2.0 lbs)
Accessories
Included Accessories Battery Set, AWReC (Advanced Wireless Remote Control 5-buttons), Soft carrying Case, Light-Suppressor 1, Light-Suppressor 2, Video Cable, Picatinny adapter for AWReC (Advanced Wireless Remote Control), Instruction Manual with Warranty CardLight-Suppressor 3, Packing Box, Key (used to remove the battery cap insert), Battery Box Extender Ring (for AA batteries), Battery Cartridge (for AA batteries), Light Suppressor for Day Scope, Lens Tissue
Optional Accesories Mil-Standard Hard Shipping/Storage Case #102, Extended Rail Adapter #85, Extended Battery Pack, AMRF2200 - Advanced Modular Range Finder, HD DVR Digital Video Recorder, IRIS Wireless Head Mounted Display

Accessories

  1. Extended Battery Pack

Resources & Support

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty

Datasheet

Apollo Pro Datasheet

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure