The Extech 881602 is a Type-K Surface Probe with a high temperature range of -40 to 500°C (-40 to 932°F). It comes with 1.8 m (70.8 in) of coiled cable with a Type-K mini connector. It can be used with any meter that has a Type-K connector.
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.