Extech 445815

Hygro-Thermometer Humidity Alert with Dew Point

$141.99
Product Variations

This Humidity Meter with Alarm and Remote Probe features a large triple display of relative humidity, temperature and dew point. Has a built-in stand for sitting on a desk but can also be mounted to a wall with included bracket. A visual and audible alarm warns when the humidity level goes above or below the adjustable set point. Meter also stores the maximum and minimum readings. Remote probe extends 18 in. for measuring behind walls. Ideal for use in humid areas where mold can become a problem. Comes complete with built-in stand, wall mount bracket, and 2 AAA batteries.

Specifications

General
Relative Humidity 10 to 99%
Relative Humidity Basic Accuracy ±4%
Temperature [Air] 14 to 140 °F (-10 to 60 °C)
Temperature [Air] Basic Accuracy ±1.8 °F/1 °C
Additional Details
Certifications 445815-NISTL_S: CE, NIST (limited to certain functions)
445815_S: CE
445815-NIST_S: CE, NIST
Dimensions 4.3 × 3.9 × 0.78" (109 × 99 × 20mm)
Power 2 × AAA (1.5V) batteries
Warranty 2 years
Weight 6oz (169g)

Resources & Support

User Manual

Extech 445815 User Manual

Certification

Extech 445815 Declaration of Conformity

Datasheet

Extech 445815 Datasheet

User Manual

Extech 445815 User Manual GB

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.