Extech 445715

Big Digit Hygro-Thermometer with Remote Probe

$138.99
Product Variations

This Extech Big Digit Hygro-Thermometer has an extendable probe with a 45.7 cm (18 in) cable. It measures humidity from 10% RH to 99% RH ± 4% RH and temperature from -10°C to 60°C ± 1°C (14°F to 140°F ± 1.8°F). This meter also includes maximum/minimum and rest functions, as well as having a rear calibration adjustment post with optional RH calibration bottles. Comes complete with built-in stand, mounting bracket, sensor, and 1 AAA battery.

Specifications

General
Relative Humidity 10 to 99%
Relative Humidity Basic Accuracy ± 4% (25% to 85%)
Temperature [Air] 14 to 140° F (-10 to 60° C)
Temperature [Air] Basic Accuracy ±1.8°F/1.0°C (14 to 122°F/-10 to 50° C)
Additional Details
Certifications 445715-NISTL_S: CE, NIST (limited to certain functions)
445715_S: CE
445715-NIST_S: CE, NIST
Dimensions 4.3 × 3.9 × 0.78" (109 × 99 × 20mm)
Power 1 × AAA (1.5V) battery
Warranty 2 years
Weight 6oz (169g)

Resources & Support

Certification

Extech 445715 Declaration of Conformity

Datasheet

Extech 445715 Datasheet

User Manual

Extech 445715 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.