Extech 412355A

Current and Voltage Calibrator/Meter

$403.99
Product Variations

412355A is a Current and Voltage Calibrator and Meter. Precision source for calibrating process devices and measuring DC process signals from 0 to 24mA or as mV in voltage ranges with a super large LCD that displays readings in mA, as a percent of the 0 to 24mA range or as mV in voltage ranges. Additional features include Touch Keypad and five stored calibration values for fast calibrations. Complete with 9V Battery, calibration cable with spade lug terminals, carrying case, neck strap, and AC Power Adapter.

Resources & Support

User Manual

Extech 412355A User Manual

Certification

Extech 412355A Declaration of Conformity

Datasheet

Extech 412300A 412355A Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.