Extech 407760

USB Sound Level Datalogger

$404.79
Product Variations

407760 Sound Level Datalogger can record up to 129,920 records and uses a USB interface for easy setup and data download. The datalogger meets ANSI and IEC 61672 Class 2 standards with a 1.4dB accuracy. Additional features include A and C weighting, Fast/Slow response time, and 2 start methods: programmed (from PC) or manual. Comes complete with software, tripod, USB extension cable, windscreen, and 3.6-Volt Lithium battery.

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407760 Software

You must be logged in to download file.

Certification

Extech 407760 Declaration of Conformity

User Manual

Extech 407760 User Manual

Datasheet

Extech 407760 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.