Discontinued

Extech 365515

Digital LCD Stopwatch/Clock with Backlit Display, Calendar and Alarm

Product Variations

The 365515 is a digital stopwatch and clock. This stopwatch features a 12 or 24 hour clock format and programmable alarm with hourly chime. The backlight can be used for viewing at night or in dimly lit areas and turns off automatically after four seconds. Complete with LR44 battery and 1 m (39 in) snap-away neck strap.

Program alarms, set hourly chimes, display 1/100th of a second resolution for 30 minutes.
Count up to a full day with accuracy to ±3 seconds/day.
Large, backlit digital display showing elapsed time, 12 or 24 hour clock, and date.

Specifications

General
Alarm Yes
Calendar Yes
Snooze Yes
Stopwatch Yes
Timing Capacity 23 hrs, 59 mins and 59.99 secs
Timing Capacity Accuracy ±3 seconds/day
Additional Details
Certifications CE
Dimensions 57 × 70 × 15 mm (2.3 × 2.8 × 0.5 in)
Power 1 × LR44 (1.5 V) battery
Warranty 2 years
Weight 50 g (2 oz)

Resources & Support

User Manual

Extech 365515 User Manual GB

Datasheet

Extech 365515 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.