Discontinued
Extech TKG-CAL
Calibration Block
Calibrate your TKG Series thickness gauge with the Extech TKG-CAL Calibration Block. It features five thickness tests from 0.25 cm to 1.27 cm (0.1 in to 0.5 in).
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.