Discontinued

FLIR T600

Thermal Camera for Predictive Maintenance

The FLIR T600 helps you troubleshoot electrical and mechanical equipment, so you can keep it running reliably and report problems immediately. With its 172,800 (480 × 360) pixel infrared resolution and bright, 4.3" LCD touchscreen, you'll easily see the heat that indicates electrical resistance, mechanical wear, and other issues. Keep things operating safely and head off expensive downtime with this flexible, dependable thermal imaging camera.

Advanced Imagery And Accuracy
The T600's optical block rotates 120° for easier targeting, while auto-orientation means the screen is always easy to read.
From the intuitive user interface to tools like on-screen sketch, the T600bx's features improve efficiency and boost productivity.
Connect (Wi-Fi) to FLIR Tools Mobile for image analysis and sharing, or transmit test & measurement data to the camera via METERLiNK®.

Specifications

Highlighted
IR Resolution 480 × 360 pixels
Thermal Sensitivity_NETD <40 mK @ +30°C (+86°F)
Temperature Range -40°F to 1202°F (-40°C to 650°C)
Accuracy ±2°C (±3.6°F) or 2%, whichever is greater, at 25°C (77°F) nominal.
Field of view [FOV] 25° × 19°
Display Built-in touch screen, 4.3 in. wide screen LCD, 800 × 480 pixels
Storage Media Removable memory SD card
Imaging & Optical
Auto orientation Included
Automatic Image Adjustment Continuous, histogram based
Built_in Digital Camera 5 Mpixels with LED light (photo as separate image)
Camera size excl lens [L x W x H] 143 × 195 × 95 mm (5.6 × 7.7 × 3.7 in.)
Camera software update Use PC software FLIR Tools
Color palettes Iron, Rainbow, Rainbow HC, White hot, Black hot, Arctic, Lava
Detector Pitch 17 µm
Detector Type Focal plane array (FPA), uncooled microbolometer
Digital Camera FOV Adapts to the IR lens
Digital image enhancement Adaptive digital noise reduction
Digital Zoom 1–4× continuous
Display Type Capacitive touch screen
f number 1.0
Field of view [FOV] 25° × 19°
Focal Length 25 mm (0.97 in.)
Focus Automatic (one shot) or manual
Frame Rate 30 Hz
Image Description Add short note (stored in JPEG EXIF tag)
Image Frequency 30 Hz
Infrared Image Full-color IR image
IR Resolution 480 × 360 pixels
Laser Activated by dedicated button
Laser Alignment Position is automatic displayed on the IR image
Lens Identification Automatic
Manual Image Adjustment Linear based; possible to adjust level/span/max./min.
Minimum Focus Distance 0.25 m (0.82 ft.)
Non_radiometric IR video recording MPEG-4 to memory card
Non_radiometric IR video streaming MPEG-4 using Wi-Fi Uncompressed colorized video using USB
Picture_in_Picture Resizable and movable IR area on visual image
Radiometric IR video streaming Full dynamic to PC using USB or to mobile devices using Wi-Fi.
Sketch Draw on thermal/digital photo or add predefined stamps
Spatial resolution [IFOV] 0.92 mrad
Spectral Range 7.5–14 µm
Thermal Sensitivity_NETD <40 mK @ +30°C (+86°F)
UltraMax No
Video Lamp Built-in LED light
Viewfinder N/A
Visual Image Thermal/Visual/Fused images/P-i-P/MSX (Resizable and movable) and Thumbnail Gallery
Visual Video Recording MPEG-4 to memory card
Visual Video Streaming MPEG-4 using Wi-Fi Uncompressed colorized video using USB
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or 2%, whichever is greater, at 25°C (77°F) nominal.
Area 5 + 5 areas (boxes or circles) with max./min./average (in post-acquisition analysis)
Atmospheric transmission correction Automatic, based on inputs for distance, atmospheric temperature and relative humidity
Color alarm [isotherm] Above/below/interval
Difference Temperature Delta temperature between measurement functions or reference temperature
Emissivity Correction Variable from 0.01 to 1.0 or selected from materials list
External Optics and Windows Correction Automatic, based on inputs of window transmission and temperature
Measurement Corrections Emissivity, reflected temperature, relative humidity, atmospheric temperature, object distance, external IR window compensation
Measurement Function Alarm Audible/visual alarms (above/below) on any selected measurement function
Measurement Presets No measurements, Center spot, Hot spot, Cold spot, User preset 1, User preset 2
Object Temperature Range –40°C to +150°C (–40°F to +302°F) +100°C to +650°C (+212°F to +1202°F)
Optics Transmission Correction Automatic, based on signals from internal sensors
Reference Temperature Manually set using difference temperature
Reflected apparent temperature correction Automatic, based on input of reflected temperature
Spot Meter 10.0
Temperature Range -40°F to 1202°F (-40°C to 650°C)
User Interface
Display Built-in touch screen, 4.3 in. wide screen LCD, 800 × 480 pixels
Report Generation Separate PC software with extensive report generation
Text Add table. Select between predefined templates or create your own in FLIR Tools
Voice 60 seconds (via Bluetooth) stored with the image
Communication & Data Storage
Antenna Internal
File Formats Standard JPEG, measurement data included
File Formats_Visual Standard JPEG, automatically associated with corresponding thermal image
Image Storage Standard JPEG, including digital photo and measurement data, on memory card
Image Storage Mode Simultaneous storage of thermal and digital photo in same JPEG file. Optional to store digital photo as a separate JPEG file.
Interfaces USB-mini, USB-A, Bluetooth, Wi-Fi, Digital Video Output
METERLiNK Wireless connection (Bluetooth) to: FLIR meters with METERLiNK
METERLiNK_Bluetooth Frequency range: 2402–2480 MHz
SD Card One card slot for removable SD memory cards
Storage Media Removable memory SD card
Time Lapse 15 seconds to 24 hours
USB USB-A: Connect external USB device USB Mini-B: Data transfer to and from PC / uncompressed colorized video
USB_Standard USB 2.0 high speed
Video Connector Type HDMI compatible
Video Out Digital video output (DVI)
WiFi Standard: 802.11 b/g Frequency range: 2412–2462 MHz Max. output power: 15 dBm
Power
Battery operating time >2.5 hrs
Battery Type Rechargeable Li ion battery
Charging system In camera (AC adapter or 12 V from a vehicle) or 2-bay charger
Charging Temperature 0°C to +45°C (+32°F to +113°F)
Charging Time 2.5 h to 90 % capacity, charging status indicated by LED's
External Power Operation AC adapter 90–260 VAC, 50/60 Hz or 12 V from a vehicle (cable with standard plug, optional)
Environmental & Certifications
EMC ETSI EN 301 489-1 (radio) ETSI EN 301 489-17 EN 61000-6-2 (Immunity) EN 61000-6-3 (Emission) FCC 47 CFR Part 15 Class B (Emission) ICES-003
Emissivity Table Emissivity table of predefined materials
Encapsulation IP 54 (IEC 60529)
Humidity [operating and storage] IEC 60068-2-30/24 h 95% relative humidity +25°C to +40°C (+77°F to +104°F) / 2 cycles
Laser Classification Class 2
Laser Type Semiconductor AlGaInP diode laser, 1 mW, 635 nm (red)
Operating Temperature Range –15°C to +50°C (+5°F to +122°F)
Radio Spectrum ETSI EN 300 328 FCC Part 15.247 RSS-247 Issue 2
Safety EN/UL/CSA/PSE 60950-1
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range –40°C to +70°C (–40°F to +158°F)
Tripod Mounting UNC ¼"-20
Vibration 2 g (IEC 60068-2-6)
General
Housing material Magnesium
Packaging Size 495 x 192 x 370 mm (19.49 x 7.56 x 14.57 in.)
Weight 1.3 kg (2.87 lb.)

Accessories

  1. Tripod Adapter (T198498)

Resources & Support

User Manual

FLIR T6xx Series User Manual

Application Story

Rain Leak Detection and Post-Repair Inspection Application Story

Warranty

FLIR-Limited_Warranty-2-10-US_Only - (rev. MAR2024) - 3.20.2024[80]

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.