Compressed Air and Gas Leak Detection
with Flir Acoustic and Optical Gas Imaging (OGI) Solutions
Whether you are facing air leaks or specialized gas leaks, Flir offers a range of industrial acoustic imaging and optical gas imaging cameras to identify invisible leaks swiftly and safely, without stopping production.
This technology is capable of detecting compressed air and vacuum leaks (Si-Series) and industrial gas leaks (Si-Series and G-Series), including carbon dioxide (CO₂), methane (CH4), ammonia (NH3) and more. Once a leak is detected, these systems not only locate the source but can also quantifies the leak, providing valuable data regarding its magnitude and potential impact.

Flir Acoustic Imaging
Flir Si-Series acoustic imaging cameras are a perfect solution for locating pressurized leaks in compressed air systems, faults in vacuum systems, mechanical faults, and industrial gas leaks.
Whether you choose a standard or ATEX-certified model, our lightweight, one-handed cameras can help you identify efficiency loss and potential failures up to 10 times faster than traditional methods, and with minimal training.
See How it Works


Flir Optical Gas Imaging Solutions
Optical gas imaging (OGI) cameras can help you perform infrared gas detection, spotting methane (CH4), sulfur hexafluoride (SF6), hydrocarbon, and hundreds of other industrial gases quickly, accurately, and safely—without shutting down systems. These cameras allow you to scan broad sections of equipment rapidly and survey areas that are hard to reach with traditional contact measurement tools. OGI cameras can also detect leaks from a safe distance, displaying these invisible gases as clouds of smoke.