Upgrade to the Leader in Condition Monitoring and Save 20%!
NEW iXX-Series: Revolutionizing Thermal Inspections with App-Driven Intelligence
Expose your surroundings with the FLIR Scout Pro
Locate and document gas emissions seamlessly with the FLIR G-Series
Clamp Meter and Thermal Imaging Camera with METERLiNK®
Flexible Clamp Meter
True RMS Power Clamp Meter (Wireless)
600 A Dual Input Clamp Meter with IR Thermometer and NCV
1000 A True RMS AC Clamp Meter with IR
1000 A Clamp Meter with IR Thermometer
AC Line Splitter
400A True RMS AC Clamp Meter + NCV
400A AC Clamp Meter + NCV
60A True RMS AC/DC Clamp Meter + NCV
400A True RMS AC/DC Clamp Meter + NCV
Select your preferred country and language from the options below to access the appropriate version of our website.