Upgrade to the Leader in Condition Monitoring and Save 20%!
NEW iXX-Series: Revolutionizing Thermal Inspections with App-Driven Intelligence
Expose your surroundings with the FLIR Scout Pro
Locate and document gas emissions seamlessly with the FLIR G-Series
IGM™ Clamp Meter with Datalogging (Wireless)
IGM™ Clamp Meter
True RMS 600 A Solar Clamp Meter
Flexible Clamp Meter 18 inch
Flexible Clamp Meter 10 inch
2000 A AC/DC Utility Clamp Meter
True RMS Power Clamp (Wireless)
True RMS Power Clamp
1000 Amp Clamp with IR Thermometer
True RMS Clamp Meter with VFD mode
True RMS Clamp Meter
Select your preferred country and language from the options below to access the appropriate version of our website.