Long Range, High Performance

Range Science Cameras: FLIR RS8500 & RS6780

Long-range thermal imaging can be key to accurate data collection in harsh environments and open-air test range applications. Researchers on these projects need cameras that can characterize fast thermal transients on high-speed targets, offer enhanced sensitivity and spatial resolution, and have advanced triggering and synchronization features. The Teledyne FLIR Range Science (RS-Series) line of cameras deliver on all of these requirements and more to improve the quality of data while saving time and frustrations inherent in long range, dynamic data capture environments.


 

Choose the camera that's right for your research

FLIR RS8500: High-Definition Images, Longest Zoom Range

RS8500_app_photo_1

The FLIR RS8500 MWIR infrared camera system is a high-performance, 1280×1024 resolution thermal camera combined in a single weatherproof housing, specifically designed for applications including open-air test range measurement and tracking, as well as aerospace. Simultaneous data and video output options allow the camera to be easily integrated into the most demanding data acquisition systems.

FLIR RS6780: Lightweight, Flexible, and Fast

RS6780_range

The FLIR RS6780 MWIR camera is a 640×512 resolution, high-performance thermal science camera and continuous metric zoom lens combined in an IP65 enclosure used for research in harsh environments. Designed for scientists and engineers, the RS6780 is a radiometric infrared camera with available factory calibrations that can capture at up to 4,000 frames per second, making it an ideal system for dynamic long-range measurement and tracking applications.

 

Talk to a Teledyne FLIR expert for more information and to schedule a demonstration.

CONTACT AN EXPERT

FLIR RS6780: Flexible Range & Scientific Thermal Camera for Defense Research Applications

The FLIR RS6780 combines a 3.0-5.0 μm, 640 × 512 radiometric thermal imager with a continuous metric zoom optic – unique to Teledyne FLIR range science cameras. Watch this video to find out exactly what makes the RS6780 a great option for long-range measurement and target tracking.

FLIR RS6780: Range & Scientific Thermal Camera for Commercial Applications

The FLIR RS6780 Range & Scientific MWIR Camera gives you a flexible way to record temperature information to meet challenging testing requirements. Watch this video to discover the unique optical capabilities of the FLIR RS6780 – which provides precise temperature measurements and sharply focused thermal images, regardless of the zoom range.

FLIR RS6780: Flexible Optics for Defense Research & Commercial Applications

In this video we dive into the flexible optics features of the FLIR RS6780 Scientific & Range MWIR Camera. Watch the video to find out how the RS6780’s unprecedented adaptability makes it an ideal thermal camera system for a variety of outdoor and indoor testing scenarios.

Now Playing

FLIR RS6780: Flexible Range & Scientific Thermal Camera for Defense Research Applications
FLIR RS6780: Flexible Range & Scientific Thermal Camera for Defense Research Applications

Now Playing

FLIR RS6780: Range & Scientific Thermal Camera for Commercial Applications
FLIR RS6780: Range & Scientific Thermal Camera for Commercial Applications

Now Playing

FLIR RS6780: Flexible Optics for Defense Research & Commercial Applications
FLIR RS6780: Flexible Optics for Defense Research & Commercial Applications

Industry-leading capabilities

continuous metric zoom

RS8500 cover opening

Unique to the FLIR RS-Series cameras, continuous metric zoom stamps every frame of data with instantaneous focal position information to enable advanced measurement techniques.

 

 

flexibility and range

R6780_CZ_lens

Zoom from 120 mm out to 1200 mm in a few seconds with the RS8500 or easily install the 3x afocal lens attachment on an RS6780 to reach up to 750 mm.

factory calibrations

RS6780_science

FLIR RS6780 cameras can be factory calibrated in standard and high temperature ranges. The integrated filter wheel can rotate neutral density filters into the optical path when needed.