FLIR TrafiBot Dual AI™

Automatic Incident, Data Collection, and Fire Detection Camera with Embedded AI Deep Learning

FLIR TrafiBot Dual AI™ supports intelligent traffic management and improves roadway safety through the use of embedded AI and powerful FLIR AID algorithms, making automatic incident detection, traffic data collection and early fire detection more reliable than ever. This multispectral CCTV traffic solution outperforms non-AI based traffic cameras due to its ability to classify and evaluate events.

TrafiBot Dual AI™ increases its capacity to detect incidents within a scene using its patented 3D world tracker, anticipating speed and trajectory even when targets become obscured by other traffic. With a built-in tilt sensor to cut installation time in tunnels, a non-corrosive, marine grade stainless steel housing, and enhanced 4K resolution, FLIR TrafiBot Dual AI™ is the premium solution for enhanced roadway management in inter-urban environments.

Detect incidents and capture traffic data from tunnels, highways, and bridges
TrafiBot Dual AI uses three embedded AI models to classify and identify vehicles, objects, and vulnerable road users; plus, it employs FLIR-patented 3D world tracking to track the movement of every object in it’s field of view.
Install TrafiBot Dual AI quickly thanks to the combo bracket suited for all surfaces with a three axis swivel that pans, tilts and rolls, eliminating the need for custom adapter plates.
TrafiBot Dual AI connects seamlessly with FLIR Cascade and sends alerts with a pre and post incident time and high resolution video clips of the scene for immediate analysis.

Specifications

Communications
Encoding Format AVC/H.264, HEVC/H.265, MJPEG
Interfaces 10/100/1000 Mbps
Maximum Streams 2
Outputs 2 (NO/NC)
RJ45 Interface 10/100/1000 Mbps
Supported Protocols IPv4, TCP/IP, UDP, RTP, RTSP, HTTP, HTTPS, ICMP, SMTP, DHCP, IGMP, SNMP, QoS, ONVIF, TLS1.2, IEEE802.1x
Electrical
Input Voltage 24 V AC/DC
PoE+ 802.3 at
MTBF_MTTR >10 years/30'
Power Consumption 12 W heater off (normal operation)
17 W heater on
Environmental
Housing material 316 L stainless steel, corrosion-free for harsh environments
Humidity 0% to 100%, no condensation
IP Rating IP66/IP67
Operating Temperature Range Continuous: -40°C to 60°C / -22°F to 140°F (sheltered, air temp)
Imaging & Optical
Detector Type Focal Plane Array (FPA), uncooled vanadium oxide microbolometer
Effective Pixels 3840 × 2160, 8 MP (4K)
Field of View HFOV: 26° to 53°
VFOV: 15° to 31°
Focal Length 6 mm to >22 mm (0.24 in to 0.87 in)
Horizontal Field of View [HFOV] 53°(W) to 26°(N)
Image Sensor 1/1.8" CMOS
Optical Zoom Motorized, 4K
Resolution Visual: 4K 3840 × 2160
Shutter WDR 120 dB
Spectral Range 7.5 to 13.5 µm
Thermal Resolution 640 × 512 (fast)
Mechanical
Dimensions Camera: 30.1 × 19.2 × 9.4 cm (11.8 × 7.5 × 3.7 in) excluding sunshield
Bracket: 32 × 17. 5 × 24 cm (12.6 × 6.9 × 9.4 in)
Mounting Ceiling, curved wall, and wall/pole mount options
Sunshield 316L C5 Marine grade, powder coated RAL9016
Weight Camera: 5.7kg (12.5 lb), Bracket: 3kg (6.6 lb)
System Overview
Data Interface 10/100/1000 Mbps
Dimensions [Incl. Sunshield] Camera: 36.6 × 20.2 × 10.4 cm (14.4 × 7.9 × 4.1 in) including sunshield

Resources & Support

Datasheet

FLIR TrafiBot Dual AI Datasheet

Application Story

Norwegian Tunnel AI-based Incident Detection Application Story

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.