TrafiBot AI

Premium Optical IP Camera with Embedded AI Deep Learning for Automatic Incident Detection

FLIR TrafiBot AI supports intelligent traffic management and improves roadway safety through the use of embedded AI and powerful FLIR AID algorithms, making automatic incident detection and traffic data collection more reliable than ever. This CCTV traffic solution outperforms non AI-based traffic cameras due to its ability to learn and refine how it evaluates events. TrafiBot AI increases its capacity to detect incidents within a scene using its patented 3D world tracker, anticipating speed and trajectory even when targets become obscured by other traffic. With a built-in tilt sensor to cut installation time in tunnels, a non-corrosive, stainless steel housing, and enhanced 4k resolution, FLIR TrafiBot AI is the efficient solution for enhanced road management in inter-urban environments.

TrafiBot AI uses two embedded AI models to classify fallen objects and identify vehicles and vulnerable road users; plus, it employs FLIR-patented 3D tracking to detect sudden lane changes, tailgating, or wrong-way drivers without direct line of sight.
Install TrafiBot AI quickly thanks to a three-axis swivel that pans, tilts, and rolls, eliminating the need for custom adapter plates.
TrafiBot AI connects seamlessly with FLIR Cascade and can send an alert and a short, high resolution video clip of the scene for immediate analysis.

Specifications

Communications
Interfaces 10/100/1000 Mbps
Outputs 2 (NO/NC)
RJ45 Interface 10/100/1000 Mbps
Supported Protocols IPv4, TCP/IP, UDP, RTP, RTSP, HTTP, HTTPS, ICMP, SMTP, DHCP, IGMP, SNMP, QoS, ONVIF, TLS1.2, IEEE802.1x
Electrical
Input Voltage 24 V AC/DC
PoE+ 802.3 at
Power Consumption 12 W heater off (normal operation)
17 W heater on
Environmental
Housing material 316 L stainless steel, corrosion-free for harsh environments
Humidity 0% to 100%, no condensation
Operating Temperature Range Continuous: -40°C to 60°C / -40°F to 140°F (sheltered, air temp)
Imaging & Optical
Effective Pixels 3840 × 2160, 8 MP (4K)
Electronic Shutter Speed NA
Focal Length 6 mm to >22 mm (0.24 in to 0.87 in)
Horizontal Field of View [HFOV] 53°(W) to 26°(N)
Image Sensor 1/1.8" CMOS
Image Stabilization NA
Optical Zoom Motorized, 4x
Shutter WDR 120 dB
Mechanical
Mounting Ceiling, curved wall, and wall/pole mount options
Sunshield 316L C5 Marine grade, powder coated RAL9016

Resources & Support

Datasheet

FLIR Trafibot AI Datasheet

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Brochure

FLIR Intelligent Transportation Systems (ITS) Guidebook

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.