Discontinued

FLIR T430sc Test Kit

Benchtop Thermal Camera

Product Variations
Find Your Sales Engineer Contact

Throw out the rat’s nest of thermocouples, the painstaking IR thermometer guns, and all the questionable results that go with them. Know exactly where to measure, trust your fndings every time, and become far more productive with the FLIR Bench Top Test Thermal Kits. Thermocouples are limited to a best guess of where the right measurement points might be and often create undesirable heat sinks that alter a target’s thermal properties. A spot pyrometer isn’t very effective either. Like a thermocouple, it only measures one point at a time. Worse, it merely senses the average temperature of an area, and the farther away from the object, the greater the discrepancy. But with the thermal imaging camera in a FLIR Bench Top Test Thermal Kit, you can detect thousands of measurement points in each thermal image and get reliable data in seconds. Together with the kit’s lens choices and advanced IR analysis software for use in Industrial and R&D labs, FLIR now offers the most dependable thermal imaging solution to help paint the complete picture and get it right the frst time

Eliminate risky guesswork with instant non-contact readings that deliver up to 327,680 repeatable, accurate temperature measurements in each thermographic image
FLIR’s high accuracy of up to ±2% (or ±2°C) of reading with down to <0.030°C sensitivity lets you see the fne thermal variations necessary for critical documentation
View an entire printed circuit board from a distance or zoom in to a 25 µm, 50 µm or 100 µm spot size with additional close focus lens. (valid for T430sc model).

Accessories

Resources & Support

Warranty

FLIR-Limited_Warranty-2-10-US_Only - (rev. MAR2024) - 3.20.2024[80]

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.