Discontinued

FLIR RS6700

Range & Scientific Infrared Camera

Product Variations
Find Your Sales Engineer Contact

The RS6700 is a multi-application long range infrared camera system designed for range tracking, target signature, research, and science applications. RS6700 cameras are rugged, high performance, full-featured radiometric instruments that can survive the harshest of environments .

Rugged, High-performance Science Camera
Dual-FOV optics and fast autofocus help you track fast, distant targets, while the sensitive 640 x 512 detector highlights temperature variations.
Multiple independent video outputs include industry-standard Camera Link™, Gigabit Ethernet and composite video (NTSC or PAL).
Advanced sync and trigger features allow user to choose from internal clock, external BNC input, IRIG time, or software trigger.

Specifications

Highlighted
Resolution 640 × 512
Detector Pitch 15 µm
Spectral Range 3.0 – 5.0 µm
Detector Type FLIR Indium Antimonide (InSb)
Camera f_number f/4
Dynamic Range 14-bit
Frame Rate [Full Window] Programmable; 0.0015 Hz to 125 Hz at full window
Integration Time 480 ns to Full Frame
Focus Motorized FOV/Focus
Imaging & Optical
Camera f_number f/4
Detector Pitch 15 µm
Detector Type FLIR Indium Antimonide (InSb)
Digital Zoom 1x, 2x, 4x
Dynamic Range 14-bit
Focus Motorized FOV/Focus
Frame Rate [Full Window] Programmable; 0.0015 Hz to 125 Hz at full window
Image Time Stamp Internal IRIG-B timestamp clock, TSPI accurate
Integration Time 480 ns to Full Frame
Lens 100 mm/500 mm
On Camera Image Storage None
Operability >99.8% (>99.95% typical)
Overlay Customizable
Palette Selectable 8-bit
Pixel Clock 50 MHz
Radiometric Data Streaming Gigabit Ethernet (GigE Vision), Camera Link Base Fiber
Readout Modes Asynchronous integrate while read, asynchronous integrate then read
Readout Type Snapshot
Resolution 640 × 512
Sensor Cooling Closed-cycle rotary
Spectral Range 3.0 – 5.0 µm
Standard Video NTSC or PAL composite
Subwindow Modes Flexible windowing down to 16 × 4 (steps of 16 columns, 4 rows)
Thermal Sensitivity_NETD [typical] 25 mK typical
Video Modes NTSC, PAL
Measurement & Analysis
Accuracy NA
Automatic Gain Control Manual, Linear, Plateau equalization, ROI, DDE
Communication & Data Storage
Command and Control Gigabit Ethernet, (not Genicam compliant), USB, RS-232, Camera Link
Synchronization Modes Sync In, Sync Out
General
Size [L x W x H] 560 mm length × 230 mm diameter (22 in. length × 9 in. diameter)
Weight 11.6 kg (25.5 lbs)
Power
Power 24 VDC (<41 W steady state, 112 W with heaters on)
Environmental & Certifications
Mounting 5 × ¼" -20 tapped holes
Operating Temperature Range -20°C to 50°C (-4 to 122°F)
Shock_vibration 40 g, 11 msec ½ sine pulse/4.3 g RMS random vibration, all 3 axes

Accessories

Resources & Support

Datasheet

FLIR RS6700 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.