FLIR Quasar™ Premium Fixed Box AI
High-Performance, 4K Low-Light Modular Camera with Edge AI Analytics
The Quasar Premium Fixed Box AI camera features built-in Edge AI video analytics for reliable threat detection and event coverage with evidentiary detail, as well as high-performance low-light capabilities for nighttime security operations. Selectable lens options ensure optimal distance versus field of view coverage of reliable events. The camera’s 4K sensor produces detailed images 24/7, even in harsh light conditions, due to superior low light performance and wide dynamic range. The onboard Edge AI video analytics reduce false positives when detecting and responding to threats. NDAA-compliant and cybersecure, the Quasar Premium Fixed Box AI is a complete solution with United VMS and offers open integration with 3rd party VMSs.
Resources & Support
Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download
FLIR Quasar 4K Fixed Box Firmware Version fs20240913FUX

Firmware Release Note
FLIR Quasar Premium Fixed Box AI Firmware Release Notes

Datasheet
FLIR Quasar Premium Fixed Box AI Datasheet

Quick Start Guide
FLIR Quasar Premium Fixed Box AI Quick Install Guide

User Manual
FLIR Quasar Premium Fixed Box AI Installation and User Guide

Compatibility
FLIR Security Cameras & Encoders - Supported 3rd Party Platforms
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.