FLIR Quasar™ Hemispheric Mini-Dome AI

12 MP Camera with Edge AI Video Analytics

The FLIR Quasar 12 MP hemispheric mini dome AI camera uses onboard video analytics (VA) powered by advanced artificial intelligence (AI) to provide situational awareness in the most demanding environments where evidential and forensic video is required. With an indoor/outdoor vandal-resistant housing, two-way audio, IR LED illumination, and an I/O interface, the fully featured Quasar 12 MP hemispheric mini dome AI addresses a wide range of applications such as travel/transport, commercial buildings, financial institutions, smart cities, entertainment, property management, government buildings (non-defense), educational facilities, healthcare, and retail.

• Classified Object Type: Person/Vehicle
• Analytics Events Based on AI Engine & Events: Intrusion-Region/Tripwire, Object Counting, Loitering, Stopped Vehicle
• Analytics Events Based on VMD Engine & Events: Abandoned Object, Object Removal, Wrong Direction-Corridor, Camera Sabotage
• Business Intelligence: People Counting on Latitude 9.2.1 and Above
The camera supports user-customized views with digital presets independent of complete 360° view recording, providing full-coverage, panoramic video surveillance.
FLIR accessory/mounting ecosystem, and the ability to operate more cameras on the same server all contribute to a lower total cost of ownership. It offers seamless integration with a wide range of video management systems, including United VMS, which brings indoor and outdoor surveillance and perimeter intrusion detection cameras together as part of an end-to-end security solution.

Specifications

Compliance & Certifications
MTBF [hrs] 526,279 (30°C); 149,537 (60°C)
ONVIF Compliance FCC Part 15 (Subpart B, class A, ICES-003), CE Marked, RoHS, RCM, LVD, IEC 60950-22, IEC 62471, IK10, IP66, WEEE, Bump, Vibration, ISTA-3A, CB-62368
Cyber Security
AI Video Analytics Yes
Security Password protection, IP address filtering, HTTPS encryption, IEEE 802.1X network access control, Digest authentication, Service Firewall
Environmental
Environmental -10°C to 55°C (14°F to 131°F) without heater
-30°C to 55°C (-22°F to 131°F) with heater
Humidity 10% to 90%, No condensation
Storage Temperature -20°C to 70°C (-4°F to 158°F)
General
Automatic Electronic Shutter [AES] Auto shutter + max gain off
Day_Night Mode Automatically removable IR-cut filter
Digital Slow Shutter [DSS] 1/60, 1/30, 1/15, 1/8, 1/4, 1/2, 1/1
Dimensions 130 mm × 57.8 mm (5.11 in × 2.27 in)
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Input Voltage 12 VDC, 24 VAC, PoE+ IEEE 802.3at
Power Consumption PoE IEEE802.3af: 9.12 W DC 12 V: 9.9 W
Weight 565 g (1.25 lb)
Measurement & Analysis
Automatic Gain Control Shutter priority
System Integration
Alarm In Alarm in x1
Alarm IO Alarm in x1, Alarm out x1, Terminal Block Power 2 Pin Terminal Block
Ethernet [IEEE 8023_8023u] 10/100,1000 IEEE 802.3, auto sensing 1 × RJ45
Network Protocol IPV4, IPV6, HTTP, HTTPS, ,UPnP, DNS, NTP, RTSP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X
Remote Configuration Via web browser or supported video management software
Supported Web Browser Chrome, Edge, Internet Explorer, Firefox, Opera
Thermal Camera
Minimum Illumination 5 m, 940 nm
Visible Camera
Backlight Compensation On/Off
Lens Type Fixed focal length: 1.65 mm
Field of view: 360°
Minimum Illumination 5 m, 940 nm
Noise Reduction 2DNR, 3DNR, color NR
Sensitivity Color 0.1 lux B/W 0.01 lux
Signal to Noise Ratio ≥50 dB
White Balance Auto/One Push/ATW/Manual
Video & Recording
Maximum Performance Up to 4 individually configurable streams in H.265/H.264/MJPEG
Rate Control CBR, CVBR, VBR
SD Card Recording MicroSDXC up to 2 TB, SD Bus Mode UHS I (not included)
Video Bandwidth Configurable between 64 Kbps and 20480 Kbps
Video Compression Up to 4 individually configurable streams in H.265/H.264/MJPEG

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Quasar Hemispheric Mini-Dome AI Firmware

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Datasheet

FLIR Quasar Hemispheric Mini-Dome AI Datasheet

User Manual

FLIR Quasar Hemispheric Mini-Dome AI Installation and User Guide

Quick Start Guide

FLIR Quasar Hemispheric Mini-Dome AI Quick Installation Guide

Firmware Release Note

FLIR Quasar Hemispheric Mini-Dome AI Firmware Release Note

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.