Discontinued

FLIR PVS-14

40° Night Vision Monocular

Built on the framework of United States Military-commissioned AN/PVS-14 night vision units, the FLIR PVS-14 offers enhanced tactical awareness in a classic, battle-tested design. Flexible mounting options and adjustable gain control in a rugged, compact housing showcase why the PVS-14 remains a favorite among military and law enforcement professionals.

The Battle-Tested Standard in Night Vision
The AN/PVS-14 multi-purpose monocular has long been a staple for US military and law enforcement professionals.
Onboard manual gain control and IR illuminator maintain tactical awareness in minimal light conditions.
Head and helmet mounting capability allow simple hands-free use.

Specifications

Highlighted
Operating Temperature -51°C to +49°C (-59°F to +120°F)
Sensor & Optical
Automatic Brightness Control Yes
Bright Light Cut_off Yes
Diopter Adjustment -6 to +4 dpt
Exit Pupil Diameter [mm] -
Eye Relief [mm] -
Field of View 40°
Focus Range 0.25 m to Infinity
IIT Generation Gen 3 Ghost ("Ghost" White Phosphor) MG
Infrared Illuminator Yes (built-in with flood lens)
Lens System F/1.2; 26 mm
Magnification 1x
Photocathode Type GaAs
Resolution 47-57 lp/mm
Environmental & Approvals
Operating Temperature -51°C to +49°C (-59°F to +120°F)
Storage Temperature -51°C to +85°C (-22°F to +185°F)
Power
Auto Power Off Yes
Battery Life Up to 50 hours
Low Battery Indicator Yes (In FOV)
Power Supply One AA battery
File Storage & Communication
Remote Control -
UI-UX
IR Indicator Yes (In FOV)
Manual Gain Control Yes
Reticle Color -
System Overview
Height of the Scope Axis above Rail -
Reticle Type -
Warranty 2 Years
Windage_Elevation Adjustment -
Physical
Dimensions [L x W x H] 158 x 51 x 60 mm (6.2 x 2,0 x 2.4 in)
Product Weight 0.35 kg (0.77 lbs)
Tripod Mount -
Accessories
Included Accessories Brow Pads, Helmet/Head Mount Adapter, Head Mount Assembly, Instruction Manual with Warranty Card, Soft carrying Case, Shoulder Strap, Demist Shields, Packing Box, Tethering Cord, 1x AA Batteries, Day Light Filter, Lens Tissue, Sacrificial Window
Optional Accessories Weapons Mount #109 (PVS14/6015), XLR-IR Afocal Doubler - Doubles the distance of XLR-IR850 IR beam, 5x Afocal Magnifier Lens #100, 3x Afocal Magnifier Lens #99, PASGT Helmet Mount Assembly USA #108, ARFS3 - Advanced Range Finding Stadia for 3x Afocal Lens, ARFS5 - Advanced Range Finding Stadia for 5x Afocal Lens, AIM-PRO-L Kit: AIM-PRO-L with Adapter Ring #62, XLR-IR850 Detachable X-Long Range Infrared Illuminator, AIM-PRO Kit: AIM-PRO with Adapter Ring #62, 5x Afocal Lens with Adapter #24/#25, 3x Afocal Lens #22 with Adapter #24/#25, MICH Helmet Mount Assembly USA #107, Extended Rail Adapter #85, Mil-Standard Hard Shipping/Storage Case #101

Accessories

Resources & Support

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty

Datasheet

PVS-14 Datasheet

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure