FLIR MIX™ A-Series Starter Kit

Visible and Infrared Starter Kit for University and Commercial R&D

Engineered for researchers and engineers at the forefront of discovery, the MIX Starter Kit for A-Series infrared cameras seamlessly blends infrared and visible light imagery into a single, synchronized data file. With highly accurate spatial and temporal alignment, this kit eliminates the guesswork of traditional thermal analysis, allowing users to instantly correlate heat patterns with structural details. Ideal for university and commercial R&D, it delivers clear, intuitive thermal insights for materials research, battery testing, and more.

With FLIR MIX, you don’t just see more—you see everything.

See More. Know More.
Capture every detail with spatially and temporally aligned infrared and visible imagery; no complex post-processing, no data gaps—just instant clarity.
Obtain radiometric temperature data for every pixel, revealing detailed insights.
Stream, control, and record infrared and visible data; then analyze and share—all within FLIR Research Studio.

Specifications

Highlighted
Detector Resolution 2448 × 2048 (Visible Camera)
Pixel Pitch 2.74 µm (Visible Camera)
Detector Type Area CMOS (Visible Camera)
Frame Rate [Full Window] 122 Hz (Visible Camera)
Integration Time 5 µs to 30 seconds
Imaging & Optical
Detector Resolution 2448 × 2048 (Visible Camera)
Detector Type Area CMOS (Visible Camera)
Digital Data Streaming Gigabit Ethernet 5 Gbps / 2.5 Gbps / 1 Gbps (GigE Vision 2.0)
Frame Rate [Full Window] 122 Hz (Visible Camera)
Integration Time 5 µs to 30 seconds
Lens 25 mm 1/1.8” lens
Lens Interface C-mount
Pixel Pitch 2.74 µm (Visible Camera)
Subwindow Modes Pixel binning, decimation, ROI
Communication & Data Storage
Interfaces Connection interface (to camera): 10 G Switch (connects infrared + visible cameras and computer)
Computer interface: Ethernet (Computer not included)
Trigger Mode[s] Software trigger, hardware trigger, action command, PTP
General
Package Includes Visible Camera, 10 G Switch, Cat 6 Ethernet Cables, A-Camera Visible Camera Mount, Research Studio Pro 1-Year License Card, Research Studio MIX Toolkit (perpetual lic.), Tamron 25 mm 1/1.8” C-mount Lens, Power/Sync Cable, Hard Case

Resources & Support

Datasheet

FLIR MIX A-Series Starter Kit Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.