Discontinued

FLIR TCX Thermal Bullet

Thermal Bullet Camera

Product Variations

The TCX Bullet leads the industry in providing affordable, high-performance thermal security imaging. Available with resolutions of 480 or 320, the TCX Bullet produces accurate intrusion detection using high-contrast thermal video and built-in video motion detection (VMD). The TCX Bullet is a flexible thermal solution that enables you to see clearly in complete darkness, in bright sunlight, through smoke, dust, or even light fog.

Affordable, high-performance thermal security imaging
More reliable than traditional sensors and visible cameras, the TCX's Bullet delivers visual verification and dramatically reduces false alarms.
The TCX Bullet provides affordable, standard and high resolution options, and two lens options.
The TCX Thermal Bullet is compatible with ONVIF Profle S IP, MPX (HDCVI), analog recorders, and VMS systems for greater flexibility to install into new or existing systems

Specifications

Compliance & Certifications
Compliance FCC, CE, UL
ONVIF Conformance Profile S
Environmental
Anti_Ice Anti-ice
Environmental IP66
High Performance Surge Protection Yes
Operating Temperature Range -40°C to 55°C
General
Feature • Tri-Mode - each camera provides IP, MPX and analog video outputs • WDR Thermal with DDE & AGC Region of Interest • Ideal for use with 3rd-party video analytics.
Power Input PoE Class3 24 VAC
Thermal FOV 50°
Thermal Camera
Array format 336 × 240
Image Sensor Uncooled sun-safe VOx microbolometer
Wide Dynamic Range Thermal Yes
Visible Camera
Array format 336 × 240
Image Sensor Uncooled sun-safe VOx microbolometer
Video & Recording
IP Video Triple stream, H.264 and MJPEG

Resources & Support

User Manual

FLIR Cyber Hardening Guide

Selection Guide

FLIR Security Product Matrix Selection Guide

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Quick Start Guide

Thermal Series Quick Networking Guide

Quick Start Guide

T4325-T4350BN Quick Connection Guide - English

Compatibility

FLIR TCX Series Mount Accessories Compatibility

User Manual

FLIR TCX-Series Manual

Tech Note

FLIR Security Infographic - The Value of Using Remote Monitoring

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.