The FLIR PT-Series HD is our most advanced dual-sensor security system, combining a cooled or uncooled 640×480 resolution thermal sensor, a 1080p HD visible-light imaging sensor, and a high speed, precision pan/tilt system. The PT-Series HD integrates easily with FLIR United VMS 8.0, as well as other major third party video management systems, making it an extremely versatile solution for critical infrastructure protection in total darkness, bright sun, and adverse conditions.

Protect Perimeters Anytime, Anywhere
The PT-Series HD's thermal camera offers up to a 14x continuous zoom, while the low light HD camera has a 30x optical zoom.
The weather-resistant housing includes deicing and de-fogging capabilities, plus a changeable thermal payload cassette that significantly reduces maintenance time.
When controlled using FLIR United VMS, enhanced capabilities are enabled, including automated PTZ tracking and fixed camera-target hand off.

Specifications

Compliance & Certifications
Compliance and Certifications FCC Part 15 (Subpart B, class A) CE Marked RoHS IP66 ONVIF Profile S WEEE
Environmental
De_Icing_Anti_Icing MIL-STD-810F, Method 521.1; - De-Icing
Humidity 0-95% relative
IP Rating [dust and water ingress] IP66
Operating Temperature Range -40°C to 70°C cold start
Shock MIL-STD-810F "Transportation"
Storage Temperature Range -55°C to 85°C
Vibration IEC 60068-2-27
General
Detector Type Long-Life, Uncooled VOx Microbolometer
Dimensions [L x W x H] 13.7", 18.4", 12.8" (348mm, 467mm, 326 mm)
Input Voltage 24 VDC (21-30 VDC) 24 VAC (21-30 VAC)
Power Consumption 24 VAC: 85 VA (max w/o heaters) 215 VA (max w/heaters) 24 VDC: 65 W (max w/o heaters) 195 W (max w/heaters)
Thermal Array Format 640 × 480
Thermal Effective Resolution 307200.0
Thermal E_Zoom Continuous E-Zoom to 4×
Thermal Focus Range Athermalized, Focus-Free
Thermal Pixel Pitch 17 µm
Thermal Spectral Range 7.5 µm to 13.5 µm
Weight 36 lbs. (16.4 kg)
Zoom 30X optical zoom with autofocus and 12X digital zoom
Measurement & Analysis
Programmable Presets 256.0
PTZ
Pan Angle_Speed Continuous 360°; 0.1° to 60°/sec
Tilt Angle_Speed +90° to -90°; 0.1° to 30°/sec
System Integration
Ethernet Yes
External Analytics Compatible Yes
Network APIs FLIR SDK FLIR CGI ONVIF Profile S
Serial Control Interfaces RS-232/-422; Pelco D, Bosch
Supported Protocols IPV4, HTTP, UPnP, DNS, NTP, RTSP, RTCP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, SCP
Thermal Camera
Array format 640 × 480
f number F1.6 to F4.7
Field of view [FOV] 8.6°×6.6°
Focal Length 4.3 mm (wide) to 129.0 mm (tele)
Focal Length, Thermal 26-105 mm
Lens Field of View 63.7° (wide end) to 2.3° (tele end)
Thermal Frame Rate NTSC: 30 Hz PAL: 25 Hz / 8.3 Hz
Thermal Image Settings Auto AGC, Dynamic Detail Enhancement (DDE), Sensitivity
Visible Camera
Array format 640 × 480
f number F1.6 to F4.7
Field of view [FOV] 8.6°×6.6°
Focal Length 4.3 mm (wide) to 129.0 mm (tele)
Lens Field of View 63.7° (wide end) to 2.3° (tele end)
Low Light Sensitivity Color: 0.01 lx (F1.6, AGC on, 1/30s)
Noise Reduction Yes (6 steps)
Sensitivity <35mK @ 25c F# 1.0
Sensor Illumination Back Light Compensation
WDR 120db
Video & Recording
Composite Video NTSC or PAL Yes: Hybrid IP & Analog
Video Compression Thermal: Two independent channels of H.264 & M-JPEG Visible: Two independent channels of H.264 & M-JPEG
Video Image Uniformity Optimization Automatic Flat Field Correction (FFC) - Thermal and Temporal Triggers
Video Streaming Resolution Thermal: QVGA to VGA Visible: VGA to HD
Video Thermal AGC Modes Linear AGC, Histogram AGC, Dynamic Detail Enhancement (DDE), Sensitivity
Video Thermal AGC Region of Interest [ROI] Default, Presets and User definable to insure optimal image quality on subjects of interest

Accessories

  1. Power Supply Assy 24VAC
  1. PT-Series Pedestal Mount
  1. PT-Series Corner Mount

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR PT-Series HD Firmware Version 1.3.0.35

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

User Manual

FLIR Cyber Hardening Guide

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Application Story

Mineta San Jose International Airport Enhances Perimeter Security with Flir Systems

Selection Guide

FLIR Security Product Matrix Selection Guide

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Datasheet

FLIR PT-Series HD Datasheet

User Manual

FLIR PT-Series HD Installation and User Guide

AE Spec

FLIR PT-Series HD Architect & Engineering (A&E) Specifications - Rev 100

Firmware Release Note

FLIR PT-Series HD Firmware Release Notes V1.3.0.35

Tech Note

FLIR Security Infographic - The Value of Using Remote Monitoring

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Submit an RMA
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.